IESNA:LM-63-2002
[TEST]P1390325
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-730-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26016.2
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
96.0 128.0 136.0 144.0 152.0 168.1 184.1 200.1 216.1 240.1 272.1 320.1 408.1 504.2 512.2 504.2 512.2 568.2 784.2 1288.4 1752.5 2032.6 2064.6 1968.6 
1928.6 1400.4 1136.4 976.3 888.3 800.3 712.2 600.2 384.1 176.1 72.0 8.0 0.0 0.0 
96.0 128.0 136.0 152.0 160.1 184.1 200.1 232.1 256.1 304.1 416.1 632.2 952.3 1136.4 1272.4 1456.5 1752.5 2392.7 3921.2 6490.0 9467.0 10147.2 
9114.9 7650.4 7242.3 5817.8 4241.3 3008.9 2072.6 1472.5 1048.3 792.2 376.1 200.1 72.0 8.0 0.0 0.0 
96.0 128.0 136.0 152.0 176.1 200.1 232.1 304.1 464.1 1016.3 1928.6 3065.0 4089.3 5225.6 6346.0 7554.4 9010.8 11971.8 18805.9 27000.5 
31553.9 32226.1 30993.7 29753.3 29345.2 28384.9 26584.3 22751.1 15981.0 9050.8 4361.4 1672.5 520.2 264.1 88.0 8.0 0.0 0.0 
96.0 120.0 128.0 152.0 184.1 216.1 280.1 424.1 1040.3 2888.9 5081.6 7210.3 9467.0 11091.5 12884.0 14604.6 17845.6 25175.9 34610.8 
43277.6 46102.4 46926.7 47126.8 48151.1 48479.2 48791.3 44902.1 35459.1 26792.4 18621.8 12692.0 3689.2 1032.3 296.1 64.0 8.0 0.0 
0.0 
96.0 112.0 128.0 152.0 184.1 224.1 304.1 592.2 1800.6 4681.5 8130.5 10875.4 13052.1 15180.8 17781.6 20662.5 25880.1 36531.4 51416.1 
58962.5 61483.3 61979.4 63988.1 66140.7 66276.8 63924.0 55649.4 44766.0 34642.9 28200.8 18493.8 5729.8 1888.6 400.1 80.0 8.0 0.0 
0.0 
96.0 104.0 120.0 144.0 184.1 224.1 328.1 640.2 2344.7 5929.9 9739.1 12235.8 14396.5 17037.3 19966.3 23575.4 30185.5 42677.4 58186.2 
65612.6 68821.6 70614.1 73927.2 75551.7 75359.6 71494.4 61499.3 48975.3 41156.9 33578.5 20422.4 8010.5 2552.8 392.1 80.0 0.0 
0.0 0.0 
96.0 96.0 112.0 136.0 176.1 216.1 296.1 592.2 2024.6 5057.6 8258.6 10931.4 12908.0 14828.6 17325.4 20310.4 25271.9 35523.1 50111.7 
58026.2 60130.8 60587.0 62227.5 63892.0 64068.1 61291.2 53112.6 43141.5 34074.7 27424.6 18189.7 5961.9 2576.8 536.2 72.0 0.0 0.0 
0.0 
96.0 96.0 112.0 136.0 168.1 208.1 264.1 432.1 1200.4 2952.9 5305.7 7506.4 9523.0 10955.4 12411.9 14068.4 16701.2 23679.4 34202.7 
42501.3 45222.2 45790.3 45998.4 46766.7 47126.8 47166.8 42853.4 34514.8 25816.1 18781.9 12716.0 4089.3 1568.5 392.1 56.0 0.0 0.0 
0.0 
96.0 96.0 112.0 128.0 152.0 184.1 216.1 280.1 456.1 1128.4 2112.7 3273.0 4321.4 5265.7 6338.0 7482.3 8778.8 11819.7 18325.7 27304.6 
31657.9 32194.1 30721.6 29369.2 28945.1 27560.6 25472.0 20742.5 14964.7 9018.8 4617.4 1872.6 624.2 296.1 88.0 0.0 0.0 0.0 
96.0 88.0 104.0 120.0 136.0 152.0 184.1 200.1 232.1 296.1 432.1 696.2 984.3 1144.4 1296.4 1536.5 1888.6 2448.8 3753.2 6810.1 9995.1 10611.3 
9178.9 7522.4 7210.3 5457.7 3961.2 2632.8 1768.6 1344.4 1088.3 864.3 464.1 216.1 64.0 0.0 0.0 0.0 
96.0 88.0 96.0 112.0 128.0 144.0 160.1 176.1 192.1 216.1 248.1 304.1 408.1 504.2 504.2 496.2 520.2 568.2 712.2 1288.4 2016.6 2192.7 1976.6 1728.5 
1672.5 1256.4 1024.3 904.3 840.3 808.3 752.2 672.2 488.2 192.1 56.0 0.0 0.0 0.0 
96.0 88.0 96.0 104.0 120.0 136.0 144.0 160.1 160.1 176.1 192.1 216.1 232.1 280.1 296.1 288.1 256.1 248.1 256.1 264.1 272.1 304.1 352.1 392.1 392.1 456.1 
504.2 536.2 560.2 552.2 544.2 480.2 408.1 232.1 56.0 0.0 0.0 0.0 
96.0 80.0 88.0 96.0 104.0 112.0 120.0 120.0 120.0 128.0 128.0 136.0 144.0 144.0 144.0 152.0 152.0 160.1 152.0 144.0 144.0 144.0 144.0 144.0 152.0 176.1 
200.1 208.1 216.1 232.1 272.1 312.1 304.1 240.1 88.0 0.0 0.0 0.0 
96.0 80.0 80.0 88.0 88.0 88.0 96.0 96.0 96.0 96.0 96.0 104.0 96.0 96.0 96.0 96.0 96.0 96.0 104.0 104.0 112.0 112.0 112.0 120.0 120.0 136.0 
160.1 176.1 184.1 184.1 168.1 144.0 136.0 112.0 64.0 0.0 0.0 0.0 
96.0 72.0 72.0 72.0 72.0 80.0 72.0 72.0 72.0 72.0 72.0 72.0 72.0 72.0 64.0 64.0 64.0 64.0 64.0 56.0 64.0 72.0 88.0 96.0 96.0 104.0 96.0 80.0 72.0 56.0 48.0 40.0 24.0 8.0 0.0 
0.0 0.0 0.0 
96.0 72.0 64.0 64.0 64.0 64.0 64.0 56.0 56.0 56.0 48.0 48.0 40.0 40.0 32.0 32.0 24.0 32.0 40.0 48.0 40.0 24.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 72.0 64.0 64.0 56.0 56.0 56.0 48.0 48.0 40.0 32.0 24.0 16.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 64.0 56.0 56.0 48.0 48.0 48.0 40.0 40.0 24.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 64.0 56.0 48.0 40.0 40.0 32.0 32.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 64.0 48.0 40.0 32.0 32.0 24.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 56.0 48.0 40.0 32.0 32.0 24.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 56.0 48.0 40.0 32.0 24.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 56.0 48.0 32.0 24.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 56.0 40.0 32.0 24.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 56.0 40.0 32.0 24.0 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 56.0 40.0 32.0 24.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 64.0 48.0 40.0 24.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 72.0 56.0 48.0 40.0 24.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 88.0 72.0 64.0 56.0 48.0 40.0 24.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
96.0 104.0 96.0 88.0 80.0 72.0 64.0 56.0 48.0 32.0 24.0 16.0 16.0 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
96.0 112.0 104.0 96.0 88.0 80.0 80.0 72.0 56.0 48.0 32.0 32.0 24.0 24.0 16.0 16.0 16.0 8.0 8.0 8.0 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 0.0 
0.0 0.0 
96.0 120.0 112.0 104.0 96.0 96.0 88.0 80.0 72.0 56.0 48.0 40.0 32.0 32.0 24.0 24.0 24.0 16.0 16.0 16.0 16.0 16.0 16.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 16.0 16.0 
8.0 8.0 0.0 
96.0 128.0 120.0 112.0 112.0 104.0 104.0 104.0 88.0 80.0 64.0 56.0 56.0 48.0 40.0 40.0 32.0 32.0 32.0 32.0 32.0 24.0 24.0 24.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 24.0 24.0 24.0 
24.0 24.0 24.0 0.0 
96.0 128.0 120.0 120.0 120.0 112.0 112.0 112.0 104.0 96.0 88.0 72.0 64.0 64.0 56.0 56.0 48.0 48.0 48.0 48.0 40.0 32.0 32.0 24.0 24.0 24.0 24.0 24.0 24.0 24.0 24.0 24.0 24.0 24.0 
24.0 24.0 24.0 0.0 
96.0 120.0 112.0 112.0 112.0 112.0 112.0 112.0 112.0 96.0 88.0 80.0 80.0 72.0 72.0 64.0 64.0 64.0 64.0 56.0 56.0 48.0 40.0 32.0 32.0 24.0 24.0 24.0 24.0 24.0 24.0 24.0 24.0 
24.0 24.0 24.0 24.0 0.0 
96.0 120.0 112.0 112.0 104.0 104.0 104.0 96.0 96.0 96.0 88.0 88.0 88.0 80.0 80.0 80.0 80.0 80.0 88.0 96.0 88.0 72.0 64.0 56.0 56.0 48.0 48.0 40.0 40.0 
48.0 40.0 32.0 24.0 24.0 16.0 16.0 16.0 0.0 
96.0 112.0 112.0 104.0 104.0 104.0 104.0 104.0 96.0 96.0 96.0 96.0 96.0 96.0 96.0 104.0 104.0 104.0 104.0 104.0 104.0 112.0 128.0 144.0 152.0 152.0 
136.0 120.0 112.0 96.0 88.0 80.0 72.0 48.0 32.0 16.0 8.0 0.0 
96.0 120.0 112.0 112.0 112.0 112.0 120.0 112.0 112.0 112.0 120.0 120.0 120.0 120.0 120.0 128.0 128.0 136.0 136.0 144.0 144.0 152.0 152.0 160.1 160.1 176.1 
200.1 216.1 216.1 208.1 200.1 184.1 176.1 152.0 96.0 16.0 8.0 0.0 
96.0 120.0 128.0 128.0 128.0 136.0 136.0 144.0 144.0 144.0 152.0 160.1 160.1 160.1 168.1 176.1 184.1 192.1 184.1 176.1 168.1 176.1 176.1 184.1 192.1 224.1 
248.1 256.1 272.1 288.1 328.1 368.1 352.1 288.1 104.0 16.0 0.0 0.0 
96.0 128.0 136.0 136.0 144.0 160.1 168.1 176.1 184.1 200.1 216.1 232.1 256.1 296.1 320.1 304.1 288.1 280.1 280.1 296.1 304.1 336.1 424.1 448.1 456.1 504.2 
536.2 552.2 560.2 536.2 512.2 464.1 384.1 208.1 80.0 8.0 0.0 0.0 
96.0 128.0 136.0 144.0 152.0 168.1 184.1 200.1 216.1 240.1 272.1 320.1 408.1 504.2 512.2 504.2 512.2 568.2 784.2 1288.4 1752.5 2032.6 2064.6 1968.6 
1928.6 1400.4 1136.4 976.3 888.3 800.3 712.2 600.2 384.1 176.1 72.0 8.0 0.0 0.0 
